Paired - Category 5e F/UTP Unbonded - Pair Cable
Regions Available: Global
Suitable Applications |
Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422 |
---|
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 | 8 |
Material | Color Code |
---|---|
PO - Polyolefin | Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.0 mm (0.24 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m | 100 Ohm |
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
538 ns/100m | 45 ns/100m | 65% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|---|---|
1 | - | 65.3 | 62.3 | 63.8 | 60.8 | |
4 | 4.1 dB/100m | 56.3 | 53.3 | 51.8 | 48.8 | 23 |
8 | 5.8 dB/100m | 51.8 | 48.8 | 45.7 | 42.7 | 24.5 |
10 | 6.5 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 25 |
16 | 8.3 dB/100m | 47.2 | 44.2 | 39.7 | 36.7 | 25 |
20 | 9.3 dB/100m | 45.8 | 42.8 | 37.8 | 34.8 | 25 |
25 | 10.4 dB/100m | 44.3 | 41.3 | 35.8 | 32.8 | 24.3 |
31.25 | 11.7 dB/100m | 42.9 | 39.9 | 33.9 | 30.9 | 23.6 |
62.5 | 17 dB/100m | 38.4 | 35.4 | 27.9 | 24.9 | 21.5 |
100 | 22 dB/100m | 35.3 | 32.3 | 23.8 | 20.8 | 20.1 |
UL Voltage Rating |
---|
72 V DC |
Operating |
---|
-20°C To +75°C |
Installation Min. |
---|
48 mm (1.9 in) |
Max. Pull Tension |
100 N (22 lbf) |
---|---|
Bulk Cable Weight |
39 kg/km (26 lbs/1000ft) |
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEC 60332-3-25 |
NEC / UL Compliance |
CM |
CEC / C(UL) Compliance |
CM |
ISO/IEC Compliance |
ISO/IEC 11801 Cat 5e |
Notes |
Jacket sequentially metre marked |
---|
Update and Revision |
Revision Number: 0.31 Revision Date: 07-05-2024 |
---|
Item # | Color | Length |
---|---|---|
50105F 010A305M | Black | 305 m |
50105F 010305M | Black | 305 m |
50105F 006A305M | Blue | 305 m |
50105F 006305M | Blue | 305 m |
50105F 008A305M | Gray | 305 m |
50105F 008305M | Gray | 305 m |