7962A

DataTuff® Cat 5e, Quad (2 Pr) #22 Str TC, PO Ins, OS+TC Brd, TPE Jkt, CM CMX-Outdoor

...
Industrial Ethernet Cat 5e, Quad (2 Pair) 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, TPE Outer Jacket, CM CMX-Outdoor
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

PROFINET, outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details
Conductor
Element Size Stranding Material No. of Elements
Quad(s) 22 AWG 19x34 TC - Tinned Copper 1
Insulation
Material Color Code
PO - Polyolefin White, Blue, Yellow, Orange
Inner Jacket
Material Nom. Diameter
PE - Polyethylene 0.169 in (4.29 mm)
Outer Shield
Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%
Outer Jacket
Material Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.276 in (7.01 mm) No

Overall Cable Diameter (Nominal)

0.276 in (7.01 mm)

Electrical Characteristics
Electricals
Max. Conductor DCR Max. Capacitance Unbalance
57 Ohm/km (17 Ohm/1000ft) 150 pF/ft
Delay
Max. Delay Nom. Velocity of Prop.
552 ns/100m 70%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.1 dB/100m 65.3 62.3 63.2 63.8 60.8 23 100 ± 20.2 105 ±10
4 4.0 dB/100m 56.3 53.3 56.3 51.7 48.7 23 100 ± 14.2 100 ±10
8 5.6 dB/100m 51.8 48.8 46.2 45.7 42.7 23 100 ± 11.3 100 ±10
10 6.3 dB/100m 50.3 47.3 43.9 43.8 40.8 25 100 ± 11.3 100 ±10
16 8.0 dB/100m 47.3 44.3 35.2 39.7 36.7 25 100 ± 11.3 100 ±10
20 9.0 dB/100m 45.8 42.8 36.5 37.7 34.7 25 100 ± 11.3 100 ±10
25 10.1 dB/100m 44.3 41.3 34.2 35.8 32.8 25.5 100 ± 11.3 100 ±10
31.25 11.4 dB/100m 42.9 39.9 31.3 33.9 30.9 23.6 100 ± 13.2 100 ±10
62.5 16.5 dB/100m 38.4 35.4 21.6 27.8 24.8 21.5 100 ± 16.9 100 ±10
100 21.3 dB/100m 35.3 32.3 17.1 23.8 20.8 20.1 100 ± 20.0 100 ±10
Voltage
UL Voltage Rating
300 V (CM, CMX-Outdoor), 600 V (AWM 20626)
Mechanical Characteristics
Temperature
UL Temperature Operating Installation Storage
75°C -40°C To +80°C -20°C To +60°C -40°C To +80°C
Bend Radius
Stationary Min.
2.560 in (65.02 mm)

Max. Pull Tension

55 lbs (25 kg)

Bulk Cable Weight

45 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 (UL Loading), FT4, IEEE 1202 Vertical Tray Flame Test

NEC / UL Compliance

Article 800, CM, CMX-Outdoor, ITC, PLTC

AWM Compliance

AWM 20626

CEC / C(UL) Compliance

CMX-Outdoor

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-6

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Operating Temperature subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Limits below 4 MHz are for information only.

History

Update and Revision

Revision Number: 0.426 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC/EAN
7962A+0085 Green Reel 85 m 8719605196156
7962A.00305 Green Reel 305 m 8719605016812
7962A.00610 Green Reel 610 m 8719605016829
7962A 1SW1000 Green, RAL 6018 612825367024
7962A 1SW2000 Green, RAL 6018 612825367031