Category 6 Cross Connect Cable, 4 Pair, U/UTP, CMR
Regions Available: Global
Suitable Applications |
Cross-Connect, Interconnect |
---|
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Table Notes |
Overall Nominal Diameter: 0.185 in |
---|
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. SRL (Structural Return Loss) [dB] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|
0.772 | 1.8 dB/100m | 102 ± 15 | |
1 | 2.0 dB/100m | 20 | 100 ± 15 |
4 | 3.7 dB/100m | 23 | 100 ± 15 |
8 | 5.2 dB/100m | 24.5 | 100 ± 15 |
10 | 5.8 dB/100m | 25 | 100 ± 15 |
16 | 7.4 dB/100m | 25 | 100 ± 15 |
20 | 8.3 dB/100m | 25 | 100 ± 15 |
25 | 9.3 dB/100m | 24.3 | 100 ± 15 |
31.25 | 10.4 dB/100m | 23.6 | 100 ± 15 |
62.5 | 15.0 dB/100m | 21.5 | 100 ± 15 |
100 | 19.3 dB/100m | 20.8 | 100 ± 15 |
155 | 24.5 dB/100m | 19.5 | 100 ± 15 |
200 | 28.3 dB/100m | 18.7 | 100 ± 15 |
250 | 32.1 dB/100m | 18 | 100 ± 15 |
300 | 35.6 dB/100m | 17.5 | 100 ± 15 |
UL Temperature |
---|
60°C |
Stationary Min. | Installation Min. |
---|---|
1 in (25 mm) | 1 in (25 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
18 lbs/1000ft |
Flammability / Reaction to Fire |
UL 1685 (UL Loading) |
---|---|
CPR Compliance |
CPR UKCA Class: Eca |
NEC / UL Compliance |
Cross-Connect |
Data Category |
Category 6 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
Third party verified to ANSI/TIA-568-C.2, Category 6 |
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
XCGB4 000A1000 | Reel-in-Box | 1,000 ft | 612825300472 | |
XCGB4 000A1000 | Reel-in-Box | 1,000 ft | 612825300472 | |
XCGB4 0001000 | Black | Reel | 1,000 ft | 612825354956 |
XCGB4 0001000 | Black | Reel | 1,000 ft | 612825354956 |