Product Number: DAUR
Category 6A Cable, 4 Pair, U/UTP, CMR
Category 6A Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 10GBASE-T |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented T-Spline®), EquiBlock™ Barrier Technology | PVC - Polyvinyl Chloride | 0.260 in (6.60 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.260 in (6.60 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100ft | 70% |
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Storage |
---|---|---|
75°C | -20°C To +75°C | -20°C To +75°C |
Bend Radius
Stationary Min. |
---|
1 in (25 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
31 lbs/1000ft (46 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
Third Party Performance Verification |
Channel/Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
DAUP |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.24 Revision Date: 05-21-2024 |
---|
Information
Update and Revision |
Revision Number: 0.24 Revision Date: 05-21-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
DAUR 0101000 | Black | Reel | 1,000 ft |
DAUR 0061000 | Blue | Reel | 1,000 ft |
DAUR 0081000 | Gray | Reel | 1,000 ft |
DAUR 0051000 | Green, Dark | Reel | 1,000 ft |