GIBTD02
Indoor tight buffered breakout cable LSZH jacket 2f MM OM3. CPR Dca.
Indoor tight buffered breakout cable with Low Smoke Zero Halogen outer jacket. 2 fibers MM OM3. CPR Euroclass Dca.
Specifications
Product Overview
Construction
Fiber Cable Construction
Buffer Specification
SubUnit Specifications
Physical Specifications
Jacket Specifications
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Part Numbers
Resources
Catalogs
Technical Resources
White Papers