TU-SC0-006-RS2

Tray, In+Outdoor, CLT, OS2, 6f, Gel Tube 3.8mm, CST, Sgl Jkt, Blk, CPE, OFCR, Oil Res 1/2

...
Tray Grade, Indoor/Outdoor, Central Loose-Tube, OS2, 6 Fibers, Gel Filled Tube 3.8mm, Corrugated Steel Tape, Single Jacket, Black, CPE, OFCR, Oil Res 1 & 2
Get Product Alerts

Specifications
Product Overview

Product Category

Fiber Central Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Oil Res 1 /2, Rodent Proof

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

1

Fibers Per Subunit

6

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.150 in (3.8 mm)

Subunit Color

Blue

Subunit Strength Members

Waterblocking aramid yarns

Core Wrap

Waterblocking tape

Armor Specifications

Armor Type and Material

CST - Corrugated Steel Tape

Outer Jacket Specifications

Strength Member

Glass Yarns

Jacket Material

CPE - Chlorinated Polyethylene

Nom. Diameter

0.410 in (10.4 mm)

Number of Ripcords

1

Optical Characteristics
Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

84 lbs/kft (125 kg/km)

Temperature Range

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-50°C to +70°C

Storage Temperature Range

-50°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFCR, FT4

ICEA Compliance

S-104-696

History

Update and Revision

Revision Number: 0.14 Revision Date: 11-14-2022

Part Numbers
Item # Color Putup Type UPC
TU-SC0-006-RS2N Black Cut to Length 612825486442