Product Number: 77906ELW

KNX, 2PR 0.8mm Sol BC, LSZH ins, OS, LSZH Jkt, Cca

KNX, 2 Pairs, 0.8 mm cond diameter, Bare Copper - Solid, LSZH insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , CPR Cca

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

KNX, EIB cable for building management

Conductor

Stranding Material Nominal Diameter No. of Pairs
Solid BC - Bare Copper 0.8 mm 2

Conductor Count

4

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.6 mm 0.05 mm 0.4 mm

Color Chart

Number
Quad 1

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire Diameter
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper 0.4 mm

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.3 mm 1.2 mm

Cabling

Description
1 quad covered with a polyester foil

Conductor DCR

Max. Conductor DCR
37.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
70 pF/m

Voltage

Voltage Rating [V]
300 V

Electrical Characteristics Notes

Testvoltage 4 kV, 1 min

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C To +70°C

Min. Bend Radius During Installation

63 mm

Min Setting Radius

31 mm

CPR Euroclass

Cca-s1,d1,a1

Environmental Space

Indoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Notes

KNX REG 109/16282/19

Update and Revision

Revision Number: 0.64 Revision Date: 03-28-2025

Update and Revision

Revision Number: 0.64 Revision Date: 03-28-2025

Part Numbers

Item # Color Put-Up Type Length EAN
77906ELW.00500 Green Reel 500 m 8719605193520

Resources

Resources