Product Number: YE00906
KNX, 2PR 0.8mm Sol BC, PE ins, OS, LSNH Jkt, Eca
KNX, 2 Pairs, 0.8 mm cond diameter, Bare Copper - Solid, Polyethylene insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , CPR Eca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
KNX, EIB cable for building management |
---|
Physical Characteristics (Overall)
Conductor
Stranding | Material | Cross Section | Nominal Diameter | No. of Conductors | No. of Pairs |
---|---|---|---|---|---|
Solid | BC - Bare Copper | 0.5 mm² | 0.8 mm | 4 | 2 |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene | 1.4 mm | 0.05 mm | 0.3 mm |
Color Chart
Number | Color |
---|---|
Quad 1 | White & Red & Yellow & Black |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire Diameter |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 9 µm | TC - Tinned Copper | 0.4 mm |
Outer Jacket
Material | Nominal Diameter | Diameter - Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm | 0.3 mm | 1.2 mm |
Construction and Dimensions
Cabling
Description |
---|
1 quad covered with a polyester foil |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
37.5 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
50 pF/m |
Voltage
Voltage Rating [V] |
---|
300 V |
Electrical Characteristics Notes |
Testvoltage 4 kV, 1 min |
---|
Temperature Range
Storage Temperature Range |
-30°C to +70°C |
---|---|
Operating Temperature Range |
-20°C To +70°C |
Mechanical Characteristics
Min. Bend Radius During Installation |
61 mm |
---|---|
Min Setting Radius |
30 mm |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.205 Revision Date: 03-28-2025 |
---|
Information
Update and Revision |
Revision Number: 0.205 Revision Date: 03-28-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
YE00906.00100 | Green | Reel | 100 m | 8719605112835 |
YE00906.00500 | Green | Reel | 500 m | 8719605112859 |
YE00906.001000 | Green | Reel | 1,000 m | 8719605112842 |