9932

RS232/423 Low Cap, #24-7c, FPE, O/A Foil+Braid, PVC Jkt, CM

...
Computer EIA RS-232/423 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), drain wire, PVC jacket.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

RS-232 Extended Distance & RS-423 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 7 24 AWG 7x32 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code
Conductor(s) PE - Polyethylene (Foam) 0.0125 in (0.318 mm) Black, White, Red, Green, Brown, Blue, Orange
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 65%
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.253 in (6.43 mm)

Overall Cable Diameter (Nominal)

0.253 in (6.43 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Conductor(s) 24 Ohm/1000ft (79 Ohm/km) 12 pF/ft (39 pF/m) 22 pF/ft (72 pF/m) 78% 1.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)
Mechanical Characteristics
Temperature
UL Temperature Operating
60°C (UL CM);80°C (UL AWM 2464) -30°C to +80°C
Bend Radius
Stationary Min.
3.0 in (76 mm)

Max. Pull Tension

74 lbs (34 kg)

Bulk Cable Weight

37 lbs/1000ft (55 kg/km)

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision

Revision Number: 0.384 Revision Date: 05-05-2023

Part Numbers
Item # Color UPC Footnote
9932 060100 Chrome 612825264408
9932 0601000 Chrome 612825264415 C
9932 060500 Chrome 612825264422 C