6341PT

Thermostat & Control, #18-2pr, TC, Indiv. Foil, CMP

...
Thermostat & Control Cable, Plenum-CMP, 2-18 AWG stranded tinned copper pairs with foam FEP insulation, Individually Beldfoil® shielded and Flamarrest® jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Thermostat, Control, Noisy Environment

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
18 7x26 TC - Tinned Copper 2

Conductor Count

4

Insulation
Material
FEP - Fluorinated Ethylene Propylene (Foam)
Color Chart
Number Color
1 Black & White
2 Green & Red
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18 7x26
Outer Jacket
Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.28 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
6.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
13.7 pF/ft
Inductance
Nominal Inductance
0.21 µH/ft
Delay
Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
78 ns/100m 78%
High Frequency
Max./Min. Input Impedance (unFitted)
100 ± 10 Ohm
Current
Max. Recommended Current [A]
8.1 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

56 lbs/1000ft

Max. Pull Tension

134 lbs

Min. Bend Radius/Minor Axis

2.8 in

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262 Plenum Flame Test (UL910)

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.331 Revision Date: 05-05-2023

Part Numbers
Item # Color UPC
6341PT 0011000 Brown 612825176299