973107Z

RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, LSZH-TS Jkt, Brnz Brd Armor, LSZH-TS Jkt, CMG

...
RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, CMG, PLTC

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe HDPE
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)
Armor
Armor Type & Material
BBA - Bronze Braid Armor
Outer Jacket
Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 0.050 in (1.3 mm) 0.599 in (15.2 mm)

Overall Cable Diameter (Nominal)

0.599 in (15.2 mm)

Electrical Characteristics
Electricals
Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 120 Ohm 78%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
UL Voltage Rating
300 V (CMG, PLTC)
Standards and Compliance

NEC / UL Compliance

Article 725, Article 800, CMG, PLTC

CEC / C(UL) Compliance

CMG

History

Update and Revision

Revision Number: 0.123 Revision Date: 04-30-2024

Part Numbers
Item # Color UPC Footnote
973107Z 0105000 Black 612825257745 C N