12G0.75CH

MachFlex™ 350CH, 12 C+1G 0.75 mm² Str BC, PP Ins, TCBS, LSZH Jkt

...
MachFlex™ 350CH, 12 Conductor + 1 Ground 0.75 mm² Stranded Bare Copper, PP Insulation, Tinned Copper Braid Shield, LSZH Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 11 0.75 mm² Class 5 BC - Bare Copper
Ground 1 0.75 mm² Class 5 BC - Bare Copper
Insulation
Material Color Code
PP - Polypropylene Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11
PP - Polypropylene Green/Yellow
Outer Shield
Shield Type Material
Braid Tinned Copper (TC)
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Outer Jacket
Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 13 mm (0.51 in)
Electrical Characteristics
Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-30°C to +70°C (Occasional movement) -40°C to +80°C(Fixed installation)
Bend Radius
Installation Min. Flexing Min.
78 mm (3.1 in) 260 mm (10 in)

Bulk Cable Weight

252 kg/km (169 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-25, EN 50290-2-27

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, IEC 60227-5, EN 50525-3-11, BS 6360

Product Notes

Notes

Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

History

Update and Revision

Revision Number: 0.54 Revision Date: 05-09-2024

Part Numbers
Item # Color Length
12G0.75CH 010100M Black 100 m
12G0.75CH 010200M Black 200 m
12G0.75CH 010300M Black 300 m
12G0.75CH 006100M Blue 100 m
12G0.75CH 006200M Blue 200 m
12G0.75CH 006300M Blue 300 m
12G0.75CH G8U100M Gray, RAL 7001 100 m
12G0.75CH G8U200M Gray, RAL 7001 200 m
12G0.75CH G8U300M Gray, RAL 7001 300 m