17G1.5CY

MachFlex™ 350CY, 16+1G C 1.5mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt

...
MachFlex™ 350CY Control VDE Certified, 16 Conductor + 1 Ground 1.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 16 1.5 mm² Stranded Class 5 BC - Bare Copper
Ground 1 1.5 mm² Stranded Class 5 BC - Bare Copper
Insulation
Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16
Ground PVC - Polyvinyl Chloride Yellow/Green
Outer Shield
Shield Type Material
Braid Tinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

17.4 mm (0.685 in)

Electrical Characteristics
Voltage
Voltage Rating
300/500 V (Max. Operating Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-15°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)
Bend Radius
Installation Min. Flexing Min.
104.4 mm (4.110 in) 348 mm (13.7 in)

Bulk Cable Weight

521 kg/km (350 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

Third Party Performance Verification

VDE Certification No. 40041970, VDE Registration No. 8770

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

IEC 60227-5, EN 50525-2-51, VDE 0285-525-2-51

History

Update and Revision

Revision Number: 0.53 Revision Date: 03-27-2024

Part Numbers
Item # Color Length
17G1.5CY 010100M Black, RAL 9004 100 m
17G1.5CY 010200M Black, RAL 9004 200 m
17G1.5CY 010300M Black, RAL 9004 300 m
17G1.5CY G8U100M Gray, RAL 7001 100 m
17G1.5CY G8U200M Gray, RAL 7001 200 m
17G1.5CY G8U300M Gray, RAL 7001 300 m
17G1.5CY 368100M Transparent 100 m
17G1.5CY 368200M Transparent 200 m
17G1.5CY 368300M Transparent 300 m