18X0.5NCY

MachFlex™ 350NCY, 18 C 0.5 mm² Str BC, PVC Ins, TCBS, PVC Outer Jkt

...
MachFlex™ Control Cable 350NCY, 18 Conductors 0.5 mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Outer Jacket

Regions Available: Global | Asia Pacific
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 18 0.5 mm² Stranded Class 5 BC - Bare Copper
Insulation
Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17, Black #18
Outer Shield
Shield Type Material
Braid Tinned Copper (TC)
Outer Jacket
Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

11.6 mm (0.457 in)

Electrical Characteristics
Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-5°C to +70°C (Continuous movement) ‐40°C to +80°C (Fixed installation)
Bend Radius
Stationary Min. Installation Min.
174 mm (6.85 in) 69.6 mm (2.74 in)

Bulk Cable Weight

221 kg/km (149 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-51, EN 50525-2-51

History

Update and Revision

Revision Number: 0.6 Revision Date: 12-20-2024

Part Numbers
Item # Color Length
18X0.5NCY 010100M Black 100 m
18X0.5NCY 010200M Black 200 m
18X0.5NCY 010300M Black 300 m
18X0.5NCY 006100M Blue 100 m
18X0.5NCY 006200M Blue 200 m
18X0.5NCY 006300M Blue 300 m
18X0.5NCY G8U100M Gray, RAL 7001 100 m
18X0.5NCY G8U200M Gray, RAL 7001 200 m
18X0.5NCY G8U300M Gray, RAL 7001 300 m