25P0.14HH

MachFlex™ LiHH (TP), 25 Pr 0.14mm² Str BC, PE Ins, LSZH Jkt

...
MachFlex™ LiHH (TP), 25 Pair 0.14mm² Stranded Bare Copper, Polyethylene Insulation, LSZH Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more in signal transmission accuracy required fields and confined space.

Construction Details
Conductor
Element Size Stranding Material
Pair(s) 0.14 mm² Stranded BC - Bare Copper
Insulation
Material Color Code
PE - Polyethylene 1. White & Brown, 2. Green & Yellow, 3. Grey & Pink, 4. Red & Blue, 5.Black & Violet, 6. Gray/Pink & Red/Blue, 7. White/Green & Brown/Green, 8. White/Yellow & Yellow/Brown, 9. White/Gray & Gray/Brown, 10. White/Pink & Pink/Brown, 11. White/Blue & Brown/Blue, 12. White/Red & Brown/Red, 13. White/Black & Brown/Black, 14. Gray/Green & Yellow/Gray, 15. Pink/Green & Yellow/Pink, 16. Green/Blue & Yellow/Blue, 17. Green/Red & Yellow/Red, 18. Green/Black & Yellow/Black, 19. Gray/Blue & Pink/Blue, 20. Gray/Red & Pink/Red, 21. Gray/Black & Pink/Black, 22. Blue/Black & Red/Black, 23. Gray/Pink & Red/Blue, 24. White/Green & Brown/Green, 25. White/Yellow & Yellow/Brown
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

11 mm (0.43 in)

Electrical Characteristics
Voltage
Voltage Rating
350 V (Max. Operating Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-5°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)
Bend Radius
Stationary Min. Installation Min.
165 mm (6.50 in) 66 mm (2.6 in)

Bulk Cable Weight

127 kg/km (85.3 lbs/1000ft)

Standards and Compliance

Environmental Suitability

UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0812

Product Notes

Notes

Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2

History

Update and Revision

Revision Number: 0.20 Revision Date: 07-26-2024

Part Numbers
Item # Color Length
25P0.14HH 010100M Black 100 m
25P0.14HH 010200M Black 200 m
25P0.14HH 010300M Black 300 m
25P0.14HH 006100M Blue 100 m
25P0.14HH 006200M Blue 200 m
25P0.14HH 006300M Blue 300 m
25P0.14HH F2V100M Gray, RAL 7032 100 m
25P0.14HH F2V200M Gray, RAL 7032 200 m
25P0.14HH F2V300M Gray, RAL 7032 300 m