29528F

VFD 100% Gnd, 3C #1 Str TC XLPE Ins + #1 Symm. Seg. Gnd (3 of #6) Str TC CTS, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

...
Belden 100% Ground Extra Flexible VFD, 3 Conductor 1AWG (19x44x30) Tinned Copper XLPE Insulation M4 Color Code + 1AWG Symmetrical Segmented Ground (3 of 6AWG) Tinned Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas; Class 1 Division 2 Hazardous Locations

Construction Details
Conductor
Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 1 AWG 19x44x30 TC - Tinned Copper
Ground 3 6 AWG 7x37x30 TC - Tinned Copper Segmented Grounds
Insulation
Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.057 in (1.4 mm) Black and Numbered
Ground No Insulation
Outer Shield
Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.083 in (2.1 mm) 1.243 in (31.57 mm) Yes

Overall Cable Diameter (Nominal)

1.243 in (31.57 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.122 Ohm/1000ft (0.400 Ohm/km) 26 pF/ft (85 pF/m) 47 pF/ft (150 pF/m) 71 Ohm 55% 145 Amps per Conductor at 30ºC (per NEC)
Voltage
UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C
Bend Radius
Stationary Min. Installation Min. Flexing Min.
6.2 in (160 mm) 14.9 in (378 mm) 14.9 in (378 mm)

Max. Pull Tension

2650 lbs (1200 kg)

Bulk Cable Weight

1406 lbs/1000ft (2092 kg/km)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.417 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC
29528F 0103000 Black Reel 3,000 ft 612825373384