3G4SH

MachFlex™ 350 SH, 2C + 1G 4 mm² Str BC, PP Ins, LSZH Inner Jkt, GSW Brd, LSZH Outer Jkt

...
MachFlex™ 350 SH Control Cable 2 Conductor + 1 Ground 4 mm² Stranded Bare Copper, PP Insulation, LSZH Inner Jacket, Galvanized Steel Wire Braiding Armor, LSZH Outer Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 4 mm² Stranded Class 5 BC - Bare Copper
Ground 1 4 mm² Stranded Class 5 BC - Bare Copper
Insulation
Element Material Color Code
Conductor(s) PP - Polypropylene Black #1, Black #2
Ground PP - Polypropylene Yellow/Green
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

12.6 mm (0.496 in)

Electrical Characteristics
Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-25°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)
Bend Radius
Installation Min. Flexing Min.
75.6 mm (2.98 in) 252 mm (9.92 in)

Bulk Cable Weight

268 kg/km (180 lbs/1000ft)

Standards and Compliance

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22, EN 50290-2-27

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, IEC 60227-5, EN 50525-3-11, EN 61034-2, BS 6360

Product Notes

Notes

Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

History

Update and Revision

Revision Number: 0.19 Revision Date: 07-05-2024

Part Numbers
Item # Color Length
3G4SH 010100M Black 100 m
3G4SH 010200M Black 200 m
3G4SH 010300M Black 300 m
3G4SH 006100M Blue 100 m
3G4SH 006200M Blue 200 m
3G4SH 006300M Blue 300 m
3G4SH G8U100M Gray, RAL 7001 100 m
3G4SH G8U200M Gray, RAL 7001 200 m
3G4SH G8U300M Gray, RAL 7001 300 m