Product Number: 7415WS
MachFlex™, 11+1G C #18 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, 1000V WTTC, 600V TC-ER
MachFlex™ for High Flex, 11+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Robotics, Robot, Continuous Flex |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 11 | 18 AWG | 16x30 | BC - Bare Copper |
Ground Wire | 1 | 18 AWG | 16x30 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Black and Numbered |
Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Green/Yellow |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 85% |
Inner Jacket
Separator | Material | Nom. Thickness | Nom. Diameter | Color |
---|---|---|---|---|
non-Woven Tape | TPE - Thermoplastic Elastomer | 0.25 in (6.4 mm) | 0.424 in (10.8 mm) | Chrome |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.578 in |
Overall Cable Diameter (Nominal) |
0.578 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 6.5 Ohm/1000ft | 10.5 Amps per Conductor at 30ºC |
Ground Wire | 7.06 Ohm/1000ft (23.2 Ohm/km) | 24 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
1000 V (WTTC), 600 V (TC-ER) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C | -40°C To 105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.31 in (58.7 mm) | 2.89 in |
Max. Pull Tension |
249.6 lbs (113.2 kg) |
---|---|
Bulk Cable Weight |
196 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336 |
AWM Compliance |
AWM 20328, AWM I/II A/B |
CEC / C(UL) Compliance |
CIC, TC |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.378 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.378 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7415WS 060250 | Chrome | Reel | 250 ft | 612825185970 | C |
7415WS 0601000 | Chrome | Reel | 1,000 ft | 612825185963 | C |