7502A

MachFlex™, Vision Coax 75Ω, #22 Str BC, PO Ins, OA TC Brd, PVC Jkt, AWM 1354

...
MachFlex™ for High Flex, 1 Conductor 22AWG (19x34) Bare Copper, PO Insulation, Overall Tinned Copper Braid(95%) Shield, PVC Outer Jacket, AWM 1354

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
22 19x34 BC - Bare Copper 0.031 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.146 in
Outer Shield
Type Material Coverage [%]
French Braid Tinned Copper (TC) 95%
Outer Jacket
Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Belflex® 0.242 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
13.4 Ohm/1000ft 6.4 Ohm/1000ft 6.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
18 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
2.2 MHz 0.4 dB/100ft
5 MHz 0.5 dB/100ft
10 MHz 0.8 dB/100ft
30 MHz 1.4 dB/100ft
50 MHz 1.8 dB/100ft
100 MHz 2.7 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 79%
High Frequency
Frequency [MHz]
2.2 MHz
5 MHz
10 MHz
30 MHz
50 MHz
100 MHz
Voltage
UL Voltage Rating
30 V RMS
Temperature Range

Non-UL Temp Rating

80°C

Operating Temperature Range

-40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight

30 lbs/1000ft

Max. Pull Tension

38 lbs

Min. Bend Radius (Continuous Flexing)

5 in

Min. Bend Radius/Minor Axis

2.5 in

Standards

UL AWM Style Compliance

AWM 1354

CSA AWM Compliance

AWM I/II A/B

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating

30 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

History

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length UPC
7502A G7X250 Blue, Matte Reel 250 ft 612825187240
7502A G7X500 Blue, Matte Reel 500 ft 612825187257
7502A G7X1000 Blue, Matte Reel 1,000 ft 612825187233