Product Number: HF18G1.5P
MachFlex™ High Flex Super 350YP Control Cable 17C+1G 1.5mm² Str BC, PVC Ins, PUR Jkt
MachFlex™ High Flex Super 350YP Control Cable 17 Conductor + 1 Ground 1.5mm² Stranded Bare Copper, PVC Insulation, PUR Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket ensure the cable with excellent abrasion resistance and flex cycles more than 5 million would be ideally applied to drag chain and the frequently moving fields. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 17 | 1.5 mm² | Stranded | Class 6 | BC - Bare Copper |
Ground | 1 | 1.5 mm² | Stranded | Class 6 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Outer Jacket
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal) |
15.5 mm (0.610 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Table Notes |
"Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles" |
---|
Bend Radius
Installation Min. | Flexing Min. |
---|---|
62 mm (2.4 in) | 116.25 mm (4.5768 in) |
Bulk Cable Weight |
405 kg/km (272 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance |
IEC 60228 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
VDE 0285, EN 50525-2-51, VDE 0285-525-2-51, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360 |
Product Notes
Notes |
General Reference Standards : VDE 0207-363-3, VDE 0207-363-10-2 |
---|
History
Update and Revision |
Revision Number: 0.70 Revision Date: 03-20-2024 |
---|
Information
Update and Revision |
Revision Number: 0.70 Revision Date: 03-20-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
HF18G1.5P 010100M | Black, RAL 9004 | 100 m |
HF18G1.5P 010200M | Black, RAL 9004 | 200 m |
HF18G1.5P 010300M | Black, RAL 9004 | 300 m |
HF18G1.5P 006100M | Blue | 100 m |