Product Number: 88241
Analog Video, RG59, #23 Solid BCCS, 95% BC Braid, FEP Jacket, CMP
23 AWG Solid .023" bare copper-covered steel conductor, plenum, FEP insulation, bare copper braid shield (95% coverage), FEP jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Standard analog video |
---|
Construction Details
RG Type |
59 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 23 AWG | Solid | 0.023 in | BCCS - Bare Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.132 in (3.35 mm) | Clear |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.19 in (4.8 mm) |
Overall Cable Diameter (Nominal) |
0.19 in (4.8 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.5 dB/100ft |
10 MHz | 1 dB/100ft |
50 MHz | 2.3 dB/100ft |
100 MHz | 3.3 dB/100ft |
200 MHz | 5.2 dB/100ft |
400 MHz | 8.4 dB/100ft |
700 MHz | 11.6 dB/100ft |
900 MHz | 13.8 dB/100ft |
1000 MHz | 14.8 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
49 Ohm/1000ft (160 Ohm/km) | 2.6 Ohm/1000ft (8.5 Ohm/km) | 19.5 pF/ft (64.0 pF/m) | 75 Ohm | 70% |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V RMS | 1700 V RMS |
Mechanical Characteristics
Temperature
Operating |
---|
-70°C To +200°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.5 in (64 mm) | 2.5 in (64 mm) |
Max. Pull Tension |
70 lbs (32 kg) |
---|---|
Bulk Cable Weight |
37 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Burial |
---|---|
Flammability / Reaction to Fire |
NFPA 262, FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
8241 |
Product Notes
Notes |
PF_88241 1)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. 2)Size@Conductor1 :-In Stibo it was 23 now changed to 23AWG. 3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to Clear. 4)Coverage@OuterShield1 1 - in stibo it was 95% Now changed to 97%. 5)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.19 in. 6)Bulk Cable Weight - In stibo it was 36 lbs/1000 ft Now changed to 37 lbs/1000 ft. |
---|
History
Update and Revision |
Revision Number: 0.461 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.461 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
88241 010500 | Black | Reel | 500 ft | 612825216957 | C |
88241 0101000 | Black | Reel | 1,000 ft | 612825216933 | C |