REVConnect Core Protective Cap

RVUCPC-B24. REVConnect Core Protective Cap Pack

...
RVUCPC-B24. Bulk pack of 24 Protective Caps, Designed for REVConnect Cores.

Regions Available: Global
Get Product Alerts

Specifications
Physical Characteristics (Overall)

Height

0.787 in

Width

0.547 in

Depth

0.595 in

Packaging

Kit of 24 units per bag

Weight

0.028 lbs

Connectors
Materials
Description Material
Cap Plastic
Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

History

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024