REVConnect Tool Spare Blades

REVConnect Termination Tool Blade Set

REVConnect Tool Spare Blades
REVConnect Universal Tool Blade Set
Get Product Alerts

Specifications
Product Overview

Suitable Applications

To terminate REVConnect Jacks and Plugs

Physical Characteristics (Overall)

Height

0.43 in

Width

0.310 in

Depth

0.040 in

Packaging

Blades taped on cardboard then packaged in Polybag with Allen Key

Weight

0.050 lbs

Connectors
Materials
Description Material
Blade Steel
Allen Key Steel
Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Mechanical Characteristics

Footprint/Type

KeyConnect

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

History

Update and Revision

Revision Number: 0.54 Revision Date: 03-04-2023

Part Numbers
Item # Color Packaging UPC
RVUTB01 Black Blades taped on cardboard then packaged in Polybag with Allen Key 611589205122

Resources
Product Bulletins
Catalogs