CANopen / DeviceNet Data Single-Ended Cordset: M12 Standard, male, straight, 5-pin, A-coded, black body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, Data: 2x0.25 mm² + Power: 2x0.34 mm²
Regions Available: Global
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
shield | red | black | white | blue |
Product Family |
Data Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
5 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Data Transmission |
CANopen / DeviceNet |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 80 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP68 (1 m / 24 h), IP69K |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU-GF |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
253 |
---|---|
Conductor Size |
Data: 2x0.25 mm² + Power: 2x0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 1 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black matt similarly RAL 9005 |
Cable Diameter D |
ø 6.70 ± 0.20 mm |
Wire Insulation Material |
Data: PE + Power: PE or PP |
Insulated Wire Diameter |
Data: ø 2.05 ± 0.10 mm + Power: ø 1.40 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Element Shield |
Al-PT Foil |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 or 21198 |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1 |
Cable Characteristics |
Exclusion of dangerous materials; Line construction acc. CAN-Bus and DeviceNET specification; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Free of lacquer wetting disturbing substances; Coldness flexibility |
Core Colors |
Data: blue, white + Power: red, black |
RoHS Compliant |
yes |
---|
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934637253 | 0935 253 104/0,2 M | 0.2 m |
934637388 | 0935 253 104/0,3 M | 0.3 m |
83982 | 0935 253 104/0,6 M | 0.6 m |
10969 | 0935 253 104/1 M | 1 m |
42119 | 0935 253 104/1,5 M | 1.5 m |
30602 | 0935 253 104/2 M | 2 m |
10970 | 0935 253 104/3 M | 3 m |
10971 | 0935 253 104/5 M | 5 m |
667 | 0935 253 104/7 M | 7 m |
18314 | 0935 253 104/10 M | 10 m |
27309 | 0935 253 104/15 M | 15 m |
54879 | 0935 253 104/20 M | 20 m |
107860 | 0935 253 104/25 M | 25 m |
106054 | 0935 253 104/45 M | 45 m |