PROFIBUS Data Single-Ended Cordset: M12 Standard, female, straight, 5-pin, B-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; PUR violet cable, 2-wires, 0.34 mm²
Regions Available: Global
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
n.c. | green | n.c. | red | n.c. |
Product Family |
Data Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Straight |
Number of Pins |
5 |
Coding |
B |
Shielding |
Shielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Data Transmission |
PROFIBUS |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 25 °C - + 80 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Violett |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
CuZn, tin-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
254 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
2 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 1 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
violet matt similarly RAL 4001 |
Cable Diameter D |
ø 7.60 ± 0.30 mm |
Wire Insulation Material |
PE |
Insulated Wire Diameter |
ø 2.60 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
Cable Characteristics |
Exclusion of dangerous materials; Line fulfills the transmission values RS485 (Type A) of the PROFIBUS user organization; Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Coldness flexibility |
Core Colors |
red, green |
RoHS Compliant |
yes |
---|
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
55410 | 0975 254 103/0,3 M | 0.3 m |
27466 | 0975 254 103/0,5 M | 0.5 m |
86913 | 0975 254 103/0,6 M | 0.6 m |
12504 | 0975 254 103/1 M | 1 m |
18010 | 0975 254 103/1,5 M | 1.5 m |
17047 | 0975 254 103/2 M | 2 m |
12505 | 0975 254 103/3 M | 3 m |
27683 | 0975 254 103/4 M | 4 m |
12506 | 0975 254 103/5 M | 5 m |
38430 | 0975 254 103/6 M | 6 m |
29422 | 0975 254 103/7 M | 7 m |
67258 | 0975 254 103/8 M | 8 m |
50998 | 0975 254 103/9 M | 9 m |
34618 | 0975 254 103/10 M | 10 m |
82951 | 0975 254 103/12 M | 12 m |
28404 | 0975 254 103/15 M | 15 m |
50580 | 0975 254 103/20 M | 20 m |
58900 | 0975 254 103/25 M | 25 m |
67789 | 0975 254 103/30 M | 30 m |
934636645 | 0975 254 103/35 M | 35 m |
792 | 0975 254 103/40 M | 40 m |
7072 | 0975 254 103/50 M | 50 m |