0975 254 104

PROFIBUS Data Double-Ended Cordset: Male angled SUB-D-coded SUB-D to female straight B-coded black M12 Standard, shielded, + 4.75 … +5.25 V DC, 12.5 mA; PUR violet cable, 2-wires, 0.34 mm²

...
PROFIBUS Data Double-Ended Cordset: Male angled SUB-D-coded SUB-D to female straight B-coded black M12 Standard, shielded, + 4.75 … +5.25 V DC, 12.5 mA; PUR violet cable, 2-wires, 0.34 mm²

Regions Available: Global
Get Product Alerts

Specifications
Face View Side 1
Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9
n.c. n.c. green n.c. n.c. n.c. n.c. red n.c.
Face View Side 2
Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
n.c. green n.c. red n.c.

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Operating Voltage

+ 4.75 … +5.25 V DC

Rated Current*

12.5 mA

Data Transmission

PROFIBUS

Technical Data Side 1

Product Sub Family

SUB-D

Type of Contact / Gender

Male

Connector Design

Angled

Number of Pins

9

Coding

SUB-D

Contact Resistance

≤ 20 mOhm

Ambient Temperature (Operation)*

0 °C - + 60 °C

Protection Degree / IP Rating**

IP40

Overvoltage Category

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

ABS, nickel-plated

Molded Body Color

Nickel

Note

Do not connect or disconnect under load.

Cable Data

Cable Number

254

Conductor Size

0.34 mm²

Number of Wires

2

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

violet matt similarly RAL 4001

Cable Diameter D

ø 7.60 ± 0.30 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 2.60 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant

Cable Characteristics

Exclusion of dangerous materials; Line fulfills the transmission values RS485 (Type A) of the PROFIBUS user organization; Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Coldness flexibility

Core Colors

red, green

Technical Data Side 2

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5

Coding, Side 2

B

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 25 °C - + 80 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Violett

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant

yes

Resistances

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Notes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

History

Update and Revision

Revision Number: 0.57 Revision Date: 02-03-2025

Part Numbers
Item # Item Description Cable Length
86914 0975 254 104/0,3 M 0.3 M
86915 0975 254 104/0,6 M 0.6 M
49301 0975 254 104/1 M 1 M
47811 0975 254 104/2 M 2 M
49254 0975 254 104/3 M 3 M
47938 0975 254 104/5 M 5 M
10570 0975 254 104/8 M 8 M
47939 0975 254 104/10 M 10 M
47940 0975 254 104/15 M 15 M
47941 0975 254 104/20 M 20 M
47942 0975 254 104/25 M 25 M
7462 0975 254 104/30 M 30 M
1205 0975 254 104/40 M 40 M