Fast Ethernet Cat5e Data Single-Ended Cordset: M12 Railway, male, straight, 4-pin, D-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; X-FRNC black cable, 4-wires, 0.34 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
yellow | white | orange | blue |
Product Family |
Data Connectors |
---|---|
Product Sub Family |
M12 Railway |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
4 |
Coding |
D |
Shielding |
Shielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
PA |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 V-0 |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
CuZn, tin-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
508 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 10 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 5 x D |
Conductor material |
Cu |
Cable Jacket Material |
X-FRNC |
Cable Jacket Color |
black |
Cable Diameter D |
ø 6.70 ± 0.30 mm |
Wire Insulation Material |
Polyolefin |
Insulated Wire Diameter |
ø 1.63 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Drag Chain Inst) |
- 5 °C - + 50 °C |
Flammability Class (Cable Jacket) |
IEC 60332-1-2, EN50305, IEC60332-3-25 cat D; fire protection Railway vehicles: DIN 5510-2 protection level 1 to 4; CEN/TS 45545-2 HL1-HL3; smoke density acc. to DIN EN 61034-2, EN50268-2: T ˃70% ;toxicity (NF X70-100-1): CITc ˂ 0.7 |
Core Colors |
white, blue, yellow, orange |
RoHS Compliant |
yes |
---|
Halogenfree |
IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4% |
---|---|
Rail |
Yes |
Oil Resistance |
IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10 |
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934688015 | 0985 508 120/1 M | 1 m |
934688011 | 0985 508 120/2 M | 2 m |
9937 | 0985 508 120/3 M | 3 m |
17390 | 0985 508 120/4 M | 4 m |
934688012 | 0985 508 120/5 M | 5 m |
17389 | 0985 508 120/6 M | 6 m |
934688013 | 0985 508 120/10 M | 10 m |
934688014 | 0985 508 120/15 M | 15 m |
9942 | 0985 508 120/20 M | 20 m |
15573 | 0985 508 120/30 M | 30 m |