0906 UAC 301

7/8" Power Receptacle: Male to Female, 3-pin, Panel Feed Through

...
7/8" Power Receptacle: Male to Female, 3-pin, Panel Feed Through

Regions Available: Global
Get Product Alerts

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Receptacle

Type of Contact / Gender

Male to Female

Connector Design

Front Mount, 7/8 - 16UNF-2A panel tap size

Number of Pins

3

Coding

A

Shielding

Unshielded

Attachment Type

Fixed, External Thread to Internal Thread

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

8 A

Rated Current (UL)*

8 A

Ambient Temperature (Operation)*

-25 °C to +90 °C

Protection Degree / IP Rating**

IP65, IP67

Materials

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Housing Material

Al, clear anodized

O-Ring Material

FKM, panel side

Attachment Type, Side 2

7/8", Zn, Zn Plated, Lock Nut

Safety & Environmental Compliance

RoHS Compliant

Yes

Notes

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Do not connect / disconnect under load