M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 4-wires, 0.34 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
4 |
Coding |
A |
Shielding |
Shielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 25 °C - + 70 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP68 (1 m / 24 h) |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPU |
Molded Body Color |
Orange |
Flammability Class (Molded Body) |
UL 94 V-2 |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
Housing: GD-Zn, nickel-plated, Sleeve: CuZn, tin-plated |
O-Ring Material |
FKM, green |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
182 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 15 x D |
Conductor material |
Cu |
Cable Jacket Material |
PVC |
Cable Jacket Color |
orange |
Cable Diameter D |
ø 5.0 ± 0.2 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.50 mm |
Overall Shield (Cable) |
Mesh wire |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 70 °C |
Ambient Temperature (Flex Installation) |
+ 5 °C - + 70 °C |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics |
Free of lacquer wetting disturbing substances, Exclusion of silicone |
RoHS Compliant |
yes |
---|
Oil Resistance |
Good chemical and oil resistance |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
934703001 | RKWTS 4-182/1 M | 1 m | 4 A |
934703002 | RKWTS 4-182/10 M | 10 m | 4 A |
934703003 | RKWTS 4-182/15 M | 15 m | 4 A |
934703004 | RKWTS 4-182/2 M | 2 m | 4 A |
934703005 | RKWTS 4-182/20 M | 20 m | 4 A |
934703006 | RKWTS 4-182/25 M | 25 m | 4 A |
934703007 | RKWTS 4-182/5 M | 5 m | 4 A |