RKWTS 4-288

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, 0.34 mm²

...
M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, 0.34 mm²

Regions Available: Global
Get Product Alerts

Specifications
Face View
Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

4

Coding

A

Shielding

Shielded

Attachment Type

Coupling Nut

Rated Voltage

60 V

Rated Voltage (UL)

250 V AC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Orange

Flammability Class (Molded Body)

UL 94 V-2

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

Housing: GD-Zn, nickel-plated, Sleeve: CuZn, tin-plated

O-Ring Material

FKM, green

Circuitry

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number

288

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 1 M @ ± 180 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 5.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.30 mm

Overall Shield (Cable)

Mesh wire

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2

Cable Characteristics

Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility

Approvals

UL-File

E315587

UL

UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant

yes

Resistances

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Good chemical and oil resistance

Notes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers
Item # Item Description Cable Length Rated Current
5595 RKWTS 4-288/40 M 40 m 4 A
934703009 RKWTS 4-288/10 M 10 m 4 A
934703010 RKWTS 4-288/15 M 15 m 4 A
934703011 RKWTS 4-288/2 M 2 m 4 A
934703012 RKWTS 4-288/20 M 20 m 4 A
934703013 RKWTS 4-288/30 M 30 m 4 A
934703014 RKWTS 4-288/5 M 5 m 4 A
934703015 RKWTS 4-288/6 M 6 m 4 A
9424 RKWTS 4-288/100 M 100 m 4 A
13525 RKWTS 4-288/150 M 150 m 4 A
8129 RKWTS 4-288/25 M 25 m 4 A
6778 RKWTS 4-288/35 M 35 m 4 A
14911 RKWTS 4-288/45 M 45 m 4 A
8771 RKWTS 4-288/50 M 50 m 4 A
9276 RKWTS 4-288/60 M 60 m 4 A
15908 RKWTS 4-288/70 M 70 m 4 A
8725 RKWTS 4-288/1 M 1 m 4 A
15933 RKWTS 4-288/110 M 110 m 4 A
18341 RKWTS 4-288/125 M 125 m 4 A
17582 RKWTS 4-288/180 M 180 m 4 A
2482 RKWTS 4-288/3 M 3 m 4 A