Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 3-pin M8 Standard connector, 50 V AC / 60 V DC, 4 A; PUR black cable, 3-wires, 0.25 mm²
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Product Sub Family |
M8 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
3 |
Coding |
A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Operating Temperature (UL) |
max. + 70 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
IEC 61076-2-104 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Fastening Torque (Attachment) |
M 8x1: 30 Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Number |
418 |
---|---|
Conductor Size |
0.25 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black |
Cable Diameter D |
ø 3.60 ± 0.10 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.10 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and silicone; Coldness Flexibility |
Product Sub Family, Side 2 |
M8 Standard |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Nut |
Number of Pins, Side 2 |
3 |
Coding, Side 2 |
A |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 90 °C |
Operating Temperature (UL), Side 2 |
max. + 70 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67, IP69K |
Design Standard, Side 2 |
IEC 61076-2-104 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuSn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
TPU |
Contact Bearer Color, Side 2 |
Orange |
Flammability Class (Contact Bearer), Side 2 |
UL 94 HB |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Translucent |
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
Attachment Material, Side 2 |
CuZn |
Attachment Plating, Side 2 |
Nickel-plated |
O-Ring Material, Side 2 |
FKM, green |
Fastening Torque (Attachment), Side 2 |
M 8x1: 30 Ncm, hand-tight |
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
RoHS Compliant |
yes |
---|
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Item # | Item Description | Cable Length |
---|---|---|
6443 | RSMV 3-RKMV 3-418/0,15 M | 0.15 m |