7/8" Power Double-Ended Cordset: Male straight to female angled, 2-pin, yellow body, 600 V (UL), 12 A (UL); PVC yellow cable, 16 AWG
Product Family |
Power Connector |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Rated Voltage (UL) |
600 V |
Rated Current (UL)* |
12 A |
Product Sub Family |
7/8" |
---|---|
Type of Contact / Gender |
male |
Connector Design |
straight |
Attachment Type |
Coupling nut with internal threads |
Number of Pins |
2 |
Ambient Temperature (Operation)* |
-40°C to +90°C |
Protection Degree / IP Rating** |
IP 67 / NEMA 6P |
Contact Base Material |
CuZn |
Contact Plating |
gold over silver plated |
Contact Bearer Material |
TPU |
Contact Bearer Color |
yellow |
Molded Body Material |
TPU |
Molded Body Color |
yellow |
Cable Number |
678 |
---|---|
Conductor Size |
16 AWG |
Number of Wires |
2 |
Cable Jacket Material |
PVC |
Cable Jacket Color |
Yellow |
Cable Diameter D |
.375” (9.5 mm) |
UL Cable Type |
STOW |
Product Sub Family, Side 2 |
7/8" Circular Connectors |
---|---|
Type of Contact / Gender, Side 2 |
female |
Connector Design, Side 2 |
angled |
Attachment Type, Side 2 |
Coupling nut with internal threads |
Number of Pins, Side 2 |
2 |
Ambient Temperature (Operation), Side 2* |
-40°C to +90°C |
Protection Degree / IP Rating, Side 2** |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
gold over silver plated |
Contact Bearer Material, Side 2 |
TPU |
Contact Bearer Color, Side 2 |
yellow |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
yellow |
UL |
UL 2238 Recognized |
---|
RoHS Compliant |
yes |
---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|
Update and Revision |
Revision Number: 0.63 Revision Date: 03-22-2023 |
---|
Item # | Item Description | Cable Length |
---|---|---|
500001173 | RSRKW 201-678/6F | 6 ft |
500001174 | RSRKW 201-678/12F | 12 ft |
500001175 | RSRKW 201-678/15F | 15 ft |
500001176 | RSRKW 201-678/20F | 20 ft |
500001178 | RSRKW 201-678/30F | 30 ft |