Product Number: RST 4L-996 SW
M12 Power Single-Ended Cordset: Male, straight, 4-pin, L-coded, black body, 50 V AC/60 V DC, 16 A; TPE yellow cable, 1.50 mm²
M12 Power Single-Ended Cordset: Male, straight, 4-pin, L-coded, black body, 50 V AC/60 V DC, 16 A; TPE yellow cable, 1.50 mm²
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
M12 Power |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
male |
Connector Design |
straight |
Number of Pins |
4 |
Coding |
L |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
63 V |
Rated Voltage (UL) |
63 V |
Rated Impulse Voltage |
1.5 kV |
Rated Current* |
16 A |
Rated Current (UL)* |
16 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
-40 °C to +125 °C, notice derating |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
IEC 61076-2-111 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuNi |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Molded Body Material |
TPE |
Molded Body Color |
black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
O-Ring Material |
FKM |
Circuitry
Fastening Torque (Contact Screw) |
M 12x1: (60-65) Ncm, hand-tight |
---|
Cable Data
Cable Number |
996 |
---|---|
Conductor Size |
1.50 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 10 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 1 Mio |
Conductor material |
Cu |
Cable Jacket Material |
TPE |
Cable Jacket Color |
yellow |
Cable Diameter D |
Ø 8.7 mm ± 0.2 mm |
Wire Insulation Material |
PVC / PVC-Polyamid |
Insulated Wire Diameter |
ø 2.55 mm |
Overall Shield (Cable) |
- |
Ambient Temperature (Fixed Installation) |
-40 °C to +90 °C |
Ambient Temperature (Flex Installation) |
-5 °C to +90 °C |
Ambient Temperature (Drag Chain Inst) |
- |
UL Cable Type |
UL/CSA, NEC (UL) TC_ER, WTTC or AWM Style 20328 (900 V 105 °C) |
Flammability Class (Cable Jacket) |
UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4 |
Approvals
UL-File |
E497237 |
---|---|
UL |
UL 2237; cULus |
VDE |
Yes |
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
- |
---|---|
Oil Resistance |
Oil Res II |
Notes
Note Derating |
* Notice derating |
---|
Information
Note Derating |
* Notice derating |
---|