ASBS 2 M12-5S 1-2 F

T-Splitter Sensor/Actuator M12 to M12, IP67, PUR orange body, 5-pin M12 Male to 4-pin M12 female straight connection, 50 V AC / 60 V DC, UL: 30 V AC/DC, 4 A

...
T-Splitter Sensor/Actuator M12 to M12, IP67, PUR orange body, 5-pin M12 Male to 4-pin M12 female straight connection, fixed curled nuts to relief installation effort, 2 x M4 mounting holes with distance pins to mounting plate, 50 V AC / 60 V DC, UL: 30 V AC/DC, 4 A
Get Product Alerts

Specifications

Product Family

Sensor / Actuator Connectors

Connector Type

T-Splitter

Rated Voltage

50 V AC / 60 V DC

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

1,5 kV

Rated Current*

4 A

Technical Data Side 1

Product Sub Family

M12 T-Connectors

Attachment Type

Screw-Locking

Number of Pins

5

Contact Resistance

≤ 5 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-25°C to +90°C (notice derating)

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Ni/Au

Contact Bearer Material

PUR

Contact Bearer Color

Orange (male side), Black (female side)

O-Ring Material

FKM

Approvals

UL-File

E315587

UL

cULus

Safety & Environmental Compliance

RoHS Compliant

Yes

Part Numbers
Item # Item Description
33268 ASBS 2 M12-5S 1-2 F