Product Number: RKCN 5/9
M12 Field Attachable Connector: female, straight, 5-pin, A-coded, unshielded, black housing, screw type, 50 V AC / 60 V DC
M12 Field Attachable Connector: male, straight, 5-pin, A-coded, unshielded, black housing, screw type, 50 V AC / 60 V DC
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Field attachable |
Type of Contact / Gender |
female |
Connector Design |
straight |
Number of Pins |
5 |
Coding |
A |
Attachment Type |
Coupling Nut |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
screw terminal |
Maximum Wire Cross Section |
max. 0,75 mm² |
Cable Gland |
PG9 |
Strain-Relief |
clamping cage |
Suitable Cables |
Ø6 - Ø8 mm |
Ambient Temperature (Operation)* |
-25°C to +85°C |
Operating Temperature (UL) |
max. 65 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
CuSnZn |
Contact Bearer Material |
PA |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Housing Material |
PBT |
Housing Color |
black |
Flammability Class (Housing) |
UL 94 HB |
Cable Gland Material |
PBT |
Cable Gland Gasket |
NBR, black |
Attachment Material |
stainless steel |
O-Ring Material |
FKM/NBR |
Circuitry
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Approvals
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Part Numbers
Item # | Item Description |
---|---|
46594 | RKCN 5/9 |