M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; TPE yellow cable, 4-wires, 0.824 mm²
Regions Available: Global
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
4 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
250 V |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP68 (1 m / 24 h), IP69K |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Yellow |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
O-Ring Material |
FKM, green |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
637 |
---|---|
Conductor Size |
0.824 mm² |
Number of Wires |
4 |
Cycles (Bending) |
˃ 1 M |
Conductor material |
Cu |
Cable Jacket Material |
TPE |
Cable Jacket Color |
yellow matt similarly RAL 1021 |
Cable Diameter D |
ø 7.112 ± 0.254 mm |
Wire Insulation Material |
PVC class 43 |
Insulated Wire Diameter |
ø 2.032 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 105 °C |
UL Cable Type |
AWM: 20626 |
Flammability Class (Cable Jacket) |
FT-4 |
RoHS Compliant |
yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
8161 | RKWT 4-637/10 M | 10 m | 4 A |
10713 | RKWT 4-637/15 M | 15 m | 4 A |
14676 | RKWT 4-637/2 M | 2 m | 4 A |
8160 | RKWT 4-637/5 M | 5 m | 4 A |