RSKF 9

RSKF 9, Receptacle Panel Nut, PG9

...
Sensor/Actuator: Accessory, M12 Receptacle, Male or Female, Locking Nut, Jam Nut, Panel Nut for use with M12 Receptacles, PG9 Thread
Get Product Alerts

Specifications

Product Family

Sensor / Actuator Connectors

Connector Type

Panel Nut

Technical Data Side 1

Product Sub Family

Accessories

Connector Design

Hex Nut

Attachment Type

M12 x 1

Attachment Material

CuZn, Ni Plated

Part Numbers
Item # Item Description Packaging
11645 RSKF 9 Bulk Packaging, 10 pieces per bag