WRSWT 5-522

M12 F&B (Wash-Down) Sensor/Actuator Single-Ended Cordset: Male, angled, 5-pin, A-coded, white body, 50 V AC / 60 V DC, 4 A; TPE orange cable, 5-wires, 0.25 mm²

...
M12 F&B (Wash-Down) Sensor/Actuator Single-Ended Cordset: Male, angled, 5-pin, A-coded, white body, 50 V AC / 60 V DC, 4 A; TPE orange cable, 5-wires, 0.25 mm²

Regions Available: Global
Get Product Alerts

Specifications
Face View
Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
brown white blue black grey

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 F&B (Wash-Down)

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

Angled

Number of Pins

5

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Screw

Rated Voltage

60 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 105 °C

Operating Temperature (UL)

max. + 65 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PP-GF

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

PP-GF

Molded Body Color

White

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Stainless Steel

Circuitry

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number

522

Conductor Size

0.25 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

TPE-V-compound, flame retardent

Cable Jacket Color

orange

Cable Diameter D

ø 5.0 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.25 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 90 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 21484

Flammability Class (Cable Jacket)

UL horizontal flame test, flame-retardant

Cable Characteristics

Free of silicone; Free of FCKW; Free offcadmium and lead; Microbe and hydrolysis resistant

Approvals

UL-File

E315587

UL

UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant

yes

Resistances

ECOLAB

Yes

Oil Resistance

Good chemical and oil resistance

Notes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers
Item # Item Description Cable Length Rated Current
934736013 WRSWT 5-522/2 M 2 m 4 A
934736014 WRSWT 5-522/5 M 5 m 4 A
934736015 WRSWT 5-522/10 M 10 m 4 A
934736016 WRSWT 5-522/15 M 15 m 4 A
934736017 WRSWT 5-522/20 M 20 m 4 A
934736018 WRSWT 5-522/25 M 25 m 4 A
13726 WRSWT 5-522/0,1 M 0.1 m 4 A