Product Number: ZV 2 4-3-225
T-Splitter, Sensor/Actuator, double M12 3 pole female, with Black PUR cable
T-Splitter, Sensor/Actuator, M12 to M12, IP67, PUR orange body, 3-pin M12 Female to 3-pin M12 female, 63 V, 4 A, with PUR, black jacket, 4x0.34mm² cable
-
Availability:
-
Global inventory:
Specifications
Face View Side 1
Product Family |
Sensor / Actuator Connectors |
---|---|
Connector Type |
T-Splitter |
Shielding |
Unshielded |
Rated Voltage |
63 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Technical Data Side 1
Product Sub Family |
M12 Standard |
---|---|
Type of Contact / Gender |
2 x Female |
Connector Design |
T Body |
Attachment Type |
Coupling Nut |
Number of Pins |
4 |
Coding |
A |
Contact Resistance |
≤ 5 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 25 °C - + 80 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Orange |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
1xNickel-plated, 1xNylon Black coated |
O-Ring Material |
FKM, green |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Data
Cable Number |
225 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
|
Minimal Bending Radius (Flexible Inst) |
|
Cycles (Bending) |
|
Cycles (Torsion) |
˃ 3 M @ ± 360 °/1 m |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black matt similarly RAL 9005 |
Cable Diameter D |
ø 4.70 ± 0.15 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.30 ± 0.15 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 25 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2 |
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances |
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
Yes |
---|---|
Oil Resistance |
Yes |
Notes
Note Derating |
Notice derating |
---|
Information
Note Derating |
Notice derating |
---|
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
23368 | ZV 2 4-3-225/15 M | 15 m |
43780 | ZV 2 4-3-225/10 M | 10 m |
43782 | ZV 2 4-3-225/2 M | 2 m |
43783 | ZV 2 4-3-225/5 M | 5 m |