GDM Standard DIN Standard Field Attachable Connector: Form A, 3-pin (2+1PE; PE across cable outlet), UL 2238, black housing, screw type, PG9 with strain relief; without circuitry, 230 V AC/DC, 10 A
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GDM Standard |
Connector Type |
Field attachable |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+PE (PE across cable outlet) |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage (UL) |
300 V |
Rated Voltage (CSA) |
300 V |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
10 A |
Rated Current (UL)* |
10 A |
Rated Current (CSA)* |
8 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Screw |
Cable Gland |
PG9 with strain relief |
Conductor Cross Section |
0.25 - 1.5 mm² |
Strain-Relief |
Clamping Cage |
Suitable Cables |
Ø 6 - 8 mm |
Ambient Temperature (Operation)* |
-40 °C - +125 °C |
Operating Temperature (UL) |
max. + 75 °C |
Operating Temperature (CSA) |
max. + 75 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Housing Material |
PA GF |
Housing Color |
Black (cURus) |
Flammability Class (Housing) |
UL 94 5VA |
Cable Gland Material |
PA GF |
Cable Gland Gasket |
NBR |
Cable Gland Color |
Black |
Strain-Relief Material |
PA GF |
Attachment Material |
Steel, Philips combi slot |
Gasket Material |
NBR Captive |
Protection Circuitry |
No Circuitry |
---|---|
Fastening Torque (Contact Screw) |
M3: (25-30) Ncm |
Fastening Torque (Cable Gland) |
(150-200) Ncm |
Fastening Torque (Attachment) |
(50-60) Ncm |
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
VDE |
yes |
SEV |
yes |
RoHS Compliant |
yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
18054 | GDM21AL-A0U-1KD |