ACA22A-USB Mini

Cordless Auto-configuration adapter 512 MB, USB 2.0, EEC

...
Cordless Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced.

Regions Available: Global
Get Product Alerts

Specifications
Product description

Type

ACA22A (Mini)

Description

Cordless Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced.

More Interfaces

USB interface on the switch

USB-A connector

Power requirements

Operating Voltage

via the USB interface on the switch

Software

Diagnostics

writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch)

Configuration

via USB interface of the switch and via SNMP/Web

Ambient conditions

MTBF

359 years (MIL-HDBK-217F)

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

16 mm x 8 mm x 46 mm

Weight

10 g

Mounting

plug-in module

Protection class

IP20

Mechanical stability

IEC 60068-2-6 vibration

1 g, 10 Hz - 150 Hz, 30 cycles

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m

EMC emitted immunity

EN 55022

EN 55022

Approvals

Safety of industrial control equipment

cUL 508

Safety of information technology equipment

cUL 508

Shipbuilding

DNV

Transportation

EN50121-4

Reliability

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery

device, security instructions

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

History

Update and Revision

Revision Number: 0.105 Revision Date: 04-17-2024

Part Numbers
Item # Type
942152001 ACA22A