RPS 80 EEC

24 V DC DIN rail power supply unit

...
24 V DC DIN rail power supply unit

Regions Available: Global
Get Product Alerts

Specifications
Product description

Type

RPS 80 EEC

Description

24 V DC DIN rail power supply unit

More Interfaces

Voltage input

1 x Bi-stable, quick-connect spring clamp terminals, 3-pin

Voltage output

1 x Bi-stable, quick-connect spring clamp terminals, 4-pin

Power requirements

Current consumption

max. 1.8-1.0 A at 100-240 V AC; max. 0.85 - 0.3 A at 110-125 V DC

Input Voltage

100-240 V AC (+/-15%); 50-60Hz or; 110-125 V DC (-20/+25%)

Operating Voltage

230 V

Output current

3.4-3.0 A continuous; min 5.0-4.5 A for typ. 4 sec

Redundancy functions

Power supply units can be connected in parallel

Activation Current

13 A at 230 V AC

Power Output

Output voltage

24 - 28 V DC (typ. 24.1 V) external adjustable

Software

Diagnostic Functions

LED (DC OK, Overload)

Ambient conditions

Operating Temperature

-25-+70 °C

Note

from 60 °C derating

Minimum Storage Temperature

-40-+85 °C

Non-Condensing Relative Humidity

5-95 %

Dimensions (WxHxD)

32 mm x 124 mm x 102 mm

Weight

440 g

Mount Type

DIN Rail

IP Protection Rating

IP20

Mechanical stability

IEC 60068-2-6 vibration

Operating: 2 … 500Hz 0,5m²/s³

IEC 60068-2-27 shock

10 g, 11 ms duration

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

± 4 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80 MHz ... 2700 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line

EN 61000-4-5 surge voltage

power lines: 2 kV (line/earth), 1 kV (line/line)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EMC emitted immunity

EN 55032

EN 55032 Class A

Approvals

Basis Standard

CE

Safety of industrial control equipment

cUL 60950-1, cUL 508

Safety of information technology equipment

cUL 60950-1

Shipbuilding

DNV

Reliability

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery

Rail power supply, Description and operating manual

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

History

Update and Revision

Revision Number: 0.143 Revision Date: 03-25-2025

Part Numbers
Item # Type
943662080 RPS 80 EEC