Adapter Cable, M12-5pin to USB

Adapter cable to connect an autoconfiguration adapter (ACA21 M12 oder ACA22 M12) to a USB-interface of a computer.

...
Adapter cable to connect an autoconfiguration adapter (ACA21 M12 or ACA22 M12) with an USB-interface of a computer, M12 female connector, 4-pole, A-coded to USB connector 1.1/2.0 Type-A
Get Product Alerts

Specifications
Product description

Type

Adapter Cable, M12-5pin to USB

Description

Adapter cable to transfer files between an auto-configuration adapter (ACA21-M12 EEC or ACA22-M12 EEC) and a computer

Ambient conditions

Operating temperature

0-+60

Storage/transport temperature

-20-+80 °C

Relative humidity (non-condensing)

10-95 %

Weight

30

Protection class

IP20

Approvals

Transportation

E1

Reliability

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery

Adapter cable

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

History

Update and Revision

Revision Number: 0.97 Revision Date: 09-03-2023

Part Numbers
Item # Type
942199001 M12 - USB Cable