Product Number: SFP-GIG-LX/LC

SFP Fiberoptic Gigabit Ethernet Transceiver SM with LC connector

SFP Fiberoptic Gigabit Ethernet Transceiver SM with LC connector

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Type

SFP-GIG-LX/LC

Description

SFP Fiberoptic Gigabit Ethernet Transceiver SM

Port type and quantity

1 x 1000 Mbit/s with LC connector

Single mode fiber (SM) 9/125 µm

0 - 20 km (Link Budget at 1310 nm = 0 - 10.5 dB; A = 0.4 dB/km; D = 3.5 ps/(nm*km))

Multimode fiber (MM) 50/125 µm

0 - 550 m (Link Budget at 1310 nm = 0 - 10,5 dB; A = 1 dB/km; BLP = 800 MHz*km) With f/o adapter in line with IEEE 802.3 clause 38 (single-mode fiber offset-launch mode conditioning patch cord)

Multimode fiber (MM) 62.5/125 µm

0 - 550 m (Link Budget at 1310 nm = 0 - 10,5 dB; A = 1 dB/km; BLP = 500 MHz*km) With f/o adapter in line with IEEE 802.3 clause 38 (single-mode fiber offset-launch mode conditioning patch cord)

Operating Voltage

power supply via the switch

Power consumption

1 W

Diagnostics

Optical input and output power, transceiver temperature

Operating temperature

0-+60 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

13.4 mm x 8.5 mm x 56.5 mm

Weight

42 g

Mounting

SFP slot

Protection class

IP20

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of information technology equipment

EN60950

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery

SFP module

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.111 Revision Date: 04-02-2025

Update and Revision

Revision Number: 0.111 Revision Date: 04-02-2025

Part Numbers

Item # Type
942196001 SFP-GIG-LX/LC