Hirschmann Managed OCTOPUS Fast Ethernet IP67/IP65 Switches
The OCTOPUS Fast Ethernet Switch provides an ideal solution for a fully manageable switch for mobile applications or cabinet-less installations on machines.
Easily installed, OCTOPUS Fast Ethernet Switches enable economical network solutions in harsh industrial environments.
Features & Benefits
- Save Operating Space: 8 managed Fast Ethernet Ports for easy installation outside of cabinets
- Network Security: Software includes the latest state-of-the-art features to protect your network
- Robust: M12 connectors for shock and vibration resistance
- Approved for Transportation Industry: Meets application specific regulations like EN 50155, EN 50121-4, EN 45545 for trains and e1 for use in road vehicles
-
Product Listing
Resources
Solutions Guide
Brochure