...

Routers & WAN

For industrial settings where reliability, flexibility and secure systems are critical, Belden’s routers deliver a simplified solution with performance and security in one product. Compliant with IEC 61850, the routers are ideal for large substation installations or similar applications where hardness, performance, security, quality of service and diverse protocols are required.

Features & Benefits

  • Advanced Routing & Security: Combined capabilities of L3 switching and WAN routing
  • Expandable & Modular: All gigabit ports with 4-port up to 10-port GbE LAN options in configurable slots
  • Legacy Infrastructure Interfacing: Support for legacy T1E1 and DDS interfaces and non-Ethernet communication
Type Ports Technical Details
Industrial Security Router 2 x FE portsEAGLE One
Industrial Firewall, Router, Transparent (Bridging) 4 x FE  TX portsEAGLE20
4 x FE TX + 2 x FE/GE SFP slot, optional 2 x SHDSLEAGLE30
Next Generation Firewall with Stateful/Deep Packet Inspection and IPSec VPN 2 x GbE RJ45 LAN + 1 x GbE RJ45/SFP WANEAGLE30-40
5 x GbE RJ45 ports + 2 x GbE SFP portsEAGLE40-07
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase