...

NetModule Connectivity Suite

NetModule’s Connectivity Suite streamlines the management of worldwide networks by performing security and firmware updates, configuring changes, and adding new assets – all with just a few clicks. The solution automates the implementation of state-of-the-art encryption and ensures 100% control over data.

Features & Benefits

  • Easy to use: Worldwide network management in minutes.
  • Innovative: IIoT solutions that scale in a cost-effective way.
  • Secure: On-site implementation guarantees data security.
Connectivity Suite
Description Product Detail 
Centrally manage worldwide routers remotely with just a few clicks. Thanks to the Connectivity Suite you can perform security updates and firmware version and configuration changes in a few seconds. The Connectivity Suite also allows you to create a scalable network with state-of-the-art encryption, completely automated. Furthermore, thanks to the on-premises installation, control over the data is always guaranteed. Connectivity Suite