PROVIZE Planner Professional

Intent-Based Network Planning and Configuration

...
Part of Belden’s PROVIZE Planning and Management Suite, PROVIZE Planner Professional simplifies network planning and configuration with an advanced feature set. PROVIZE Planner allows users to design networks before buying equipment, saving time and resources. - Easy-to-use with an intuitive interface and drag-and-drop network design capabilities. - Intent-based network planning and configuration through automatic translation of user intents
Get Product Alerts

Specifications
Product description

License

Paid Version

Configuration features

Configuration functions

Topology Planning, Location Setting, BOM Creation, Redundancy (MRP), Automatic VLAN Configuration, IPv4 Configuration, CLI Template and Template Stacks Configuration, CLI Configuration Export

Software

Operating system

Windows 10 (64-Bit) Windows 11 (64-Bit)

Browser

Windows Application

Hardware

Processor

x86 compatible 64 bit CPU with 4 cores

Hard disk space

1GB free

RAM

16 GB

Network

Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6.

SCADA /Process visualisation

Supported protocols

HTTPS, HiDiscovery v2

Language Support

Menus and dialogs

English German

Scope of delivery and accessories

Modules and components

Intent-based network planning and configuration through automatic translation of user intents and configurations with an advanced feature set

Scope of delivery

Software download + Access to functionality under licensing model. License can be purchased via partner.

Further Instructions

Certificates

https://www.doc.hirschmann.com/certificates.html

History

Update and Revision

Revision Number: 0.32 Revision Date: 11-20-2024