Hirschmann Industrial HiFusion

Manufacturers have defined various MIB variables for their devices that are not covered by standard MIBs. HiFusion allows to integrate manufacturer-specific MIB variables for third-party devices into the Industrial HiVision network management software. To achieve this create Product-specific Modules (PSM) and incorporate them into Industrial HiVision. Third-party device will then be assigned the correct icon, and the values of the MIB variables will be displayed.

Features & Benefits

  • Operates as a Stand-alone Application: does not require Industrial HiVision to create or test the new PSM
  • No License for the Program Required: the device for which the PSM is created must support version 1 or version 3 of the Simple Network Management Protocol (SNMP)
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase
Product Description
TypeHiFusion 04.0.00
DescriptionWhen creating a PSM you name the device, define a list of variables and assign an image to the...
AvailabilityAvailable for Download
Version + NodesFull version
LicenseFree of charge
Software
Operating SystemWindows 7 (64 Bit), Windows 8.1 (64 Bit), Windows 10 Version 1803 (64 Bit), PC Linux: 64 Bit: Kernel...
Hardware
Processorx86 compatible CPU, min. 1 GHz
Hard disk space2 GB free
RAM1 GB, 2 GB (recommended)
Resources
All Resources

Belden product updates

Be among the first to receive important product updates, insights and news.