BAT Controller Virtual

Operate networks virtually and lower the cost of installation and maintenance significantly with the BAT Controller Virtual, a flexible and scalable software-based router. The BAT Controller Virtual enables the automatic setup of WLAN access points and secure VPN connections between sites with just a few mouse clicks. With advanced security support, flexible storage backup and robust functionality, the software ensures reliable connectivity for mission-critical industrial networks.

Features & Benefits

  • No Hardware Required: Provides an immediate, cost-effective and scalable path to automated network management
  • Easy-To-Deploy: Enables simple and fast WLAN access point management
  • Advanced Security Functionality: Ensures corporate data is well-protected, even in distributed operations, with IPSec-VPN, elliptic curves and AES-GCM
Variants
Part NumberProduct NameDescription
942 313-001BAT Controller License 100Manage up to 100 Access Points or VPN connections. 64 ARF contexts and up to 500 Mbit/s throughput.
942 313-002BAT Controller License 200Manage up to 200 Access Points or VPN connections. 128 ARF contexts and up to 500 Mbit/s throughput.
942 313-010BAT Controller License 1000Manage up to 1000 Access Points or VPN connections. 256 ARF contexts and unlimited throughput.
Compatible products
Product Link
BAT867-R, BAT867-FProduct Detail
BAT450-FProduct Detail
BAT-R and BAT-FProduct Detail
OWL 4G Cellular RouterProduct Detail
EAGLE20/30Product Detail
EAGLE40Product Detail
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.